Zoom
IMPACT67 COMPACT MODULE, PLASTIC
Product may differ from image

IMPACT67 COMPACT MODULE, PLASTIC

DeviceNet, 8 dig. In + 8 dig. Out
Art.No.: 55072
Weight: 0.42 kg
 Product Comparison

You might also like

Digital inputs/outputs
DI8/DO8 - 2 A
Connection cables are in the online shop under "Connection Technology". Housings potted on the back
Input
Sensor supply US 24 V DC (EN 61131-2), max. 200 mA (M12 female), short-circuit and overload protected
Type for 3-wire sensors or mechanical switches, PNP
Connections
Fieldbus A-coded
Sensor-system/actuator supply 7/8", 5-pole, 2 × max. 9 A
I/O ports M12, 5-pole, A-coded
Fieldbus
Operating voltage 24 V DC (EN 61131-2)
Operating modes Polling; change of state; Cyclic
Transfer rate 125 kbit/s; 250 kbit/s; 500 kbit/s
Addressing Rotary switch 0...63
General data
Protection IP67
Mounting method 2 hole screw mounting, compatible with I/O modules of MVK model range
Temperature range -25...+70 °C (storage temperature -25...+70 °C)
Dimensions H × W × D 39×63×225 mm
Output
Switching current per output max. 2 A (short-circuit and overload protected)
Diagnostic
Communication status via LED
Diagnostic via LED per module and channel
Diagnostic via BUS per module and channel
Monitoring - under voltage yes
Monitoring - no voltage yes
Short circuit and overload yes
Commercial data
country of origin DE
customs tariff number 85389099
EAN 4048879052061
eClass 27242604
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 55072_080128-0-000_C3211-07_csa_z_b.pdf
  • Download Approvals and certificates 55072_10779-DOC-090109-odva_dn_z_a.pdf
  • Download Approvals and certificates 55072_871-04.16_ce_z_b.pdf
  • Download Approvals and certificates 55072_E201820_NRAQ_ul_z_a.pdf
  • Download Approvals and certificates 55072_080128-0-000_C3211-87_csau_z_b.pdf
  • Download Approvals and certificates 55072_E201820_NRAQ7_ulc_z_a.pdf
  • Download Configuration Files eds_impact67_Devicenet.zip
  • Download Drawing Files 55071_p8_2_21.zip
  • Download Drawing Files 55071_dxf_x_a.zip
  • Download Drawing Files 55071_stp_x_a.zip
  • Download Drawing Files 55072_p8_2_21.zip
  • Download Installation Instructions 55071_ina_6_15.pdf
  • Download Manuals 55367_hdb_x_14.zip
cULus
cCSAus
DeviceNet