Zoom
TREE M-6TX Lite managed Switch 6 Ports
Product may differ from image

TREE M-6TX Lite managed Switch 6 Ports

6x10/100BT IP20 plastic
Art.No.: 58182
Weight: 0.22 kg
 Product Comparison

You might also like

6 port managed switch
Connection cables are in the online shop under "Connection Technology".
Connections
Fieldbus 6 × RJ45
Supply System Spring clamp plug-in terminal: 0.2...2.5 mm²
Technical Data
Operating voltage 9.5...31.5 V
Transfer rate 10/100 Mbit/s full duplex
Operating modes Autocrossing Autonegotiation
Switch Management
Switch Form Managed Switch
Webserver HTTP, HTTS
VLAN (QoS) IEEE 802.p yes
Port Mirroring DHCP, SNMP (v1, v2c, v3), RSTP, STP
Protocols LLDP, NTP, RMON, SSH (CLI)
Remote maintenance Open VPN
Alarm contact yes
General data
Protection IP20
Housing Black plastic
Mounting method DIN-rail mountable (EN 50022)
Temperature range 0...+60 °C (storage temperature -40...+85 °C)
Dimensions H × W × D 111×45×99 mm
Diagnostic
Communication status via LED, LLDP
Monitoring - no voltage yes
Commercial data
country of origin DE
customs tariff number 85176200
EAN 4048879689342
eClass 19170106
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 58182_E201820-NRAQ7_ulc_z_a.pdf
  • Download Approvals and certificates 58182_E201820-NRAQ_ul_z_a.pdf
  • Download Approvals and certificates 58182_14-03.17_ce_z_a.pdf
  • Download Drawing Files 58182_stp_x_a.zip
  • Download Drawing Files 58182_dxf_x_a.zip
  • Download Drawing Files 58182_p8_2_26.zip
  • Download Installation Instructions 58181_ina_2_11.pdf
  • Download Manuals 58181_hdb_x_11.zip