Zoom
TREE M-5TX IP67 Lite managed Switch 5 Ports
Product may differ from image

TREE M-5TX IP67 Lite managed Switch 5 Ports

5x10/100BT IP67
Art.No.: 58180
Weight: 0.26 kg
 Product Comparison

You might also like

5 port managed switch
Connection cables are in the online shop under "Connection Technology".
Connections
Fieldbus 5 × M12 (female), D-coded
Supply System 1 × M12 male, A-coded
Technical Data
Operating voltage 9.5...31.5 V
Transfer rate 10/100 Mbit/s full duplex
Operating modes Autocrossing Autonegotiation
Switch Management
Switch Form Managed Switch
Webserver HTTP, HTTS
VLAN (QoS) IEEE 802.p yes
Port Mirroring DHCP, SNMP (v1, v2c, v3), RSTP, STP
Protocols LLDP, NTP, RMON, SSH (CLI)
Remote maintenance Open VPN
Alarm contact no
General data
Protection IP67
Housing Black plastic
Mounting method 3 hole screw mounting
Temperature range 0...+60 °C (storage temperature -40...+85 °C)
Dimensions H × W × D 105×60×40 mm
Diagnostic
Communication status via LED, LLDP
Monitoring - no voltage yes
Commercial data
country of origin DE
customs tariff number 85176200
EAN 4048879689328
eClass 19170106
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 58180_12-03.17_ce_z_a.pdf
  • Download Approvals and certificates 58180_E201820-NRAQ7_ulc_z_a.pdf
  • Download Approvals and certificates 58180_E201820-NRAQ_ul_z_a.pdf
  • Download Drawing Files 58180_stp_x_a.zip
  • Download Drawing Files 58180_p8_2_26.zip
  • Download Drawing Files 58180_dxf_x_a.zip
  • Download Installation Instructions 58180_ina_2_11.pdf
  • Download Manuals 58180_hdb_x_11.zip