MPS POWER SUPPLY 3-PHASE,
IN: 340-460VAC OUT: 22-28V/10ADC
Art.No.: | 85065 |
Alternative product: | |
Weight: | 1.82 kg |
Country of origin: | CZ |
Description
INPUT: 3× 360...440 V AC
OUTPUT: 22...28 V DC
Current: 10 A
additional mounting feet for screw mounting part no. 89500
OUTPUT: 22...28 V DC
Current: 10 A
additional mounting feet for screw mounting part no. 89500
Technical Data
Electrical data
Parallel connection | yes |
---|---|
Series connection | yes |
Security level | SELV |
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|
Electrical data | Input
Input voltage AC min. | 360 V |
---|---|
Input voltage AC max. | 440 V |
Input current AC (3-phase) | 0,42 A |
External back-up fuse per phase max. | 10 A |
Phase number input | 3 |
Efficiency | 90 % |
Electrical data | Output
Output voltage DC | 24 V |
---|---|
Output voltage DC min. | 22 V |
Output voltage DC max. | 28 V |
Output voltage adjustable | yes |
Output current | 10 A |
Output current (UL) | 12 A |
Mains failure bridging min. | 3 ms @ 400 V AC |
Phase monitoring | Switching off during 2-phase operation |
Ripple effective max. | 20 mV |
Spikes (s-s) max. | 100 mV |
Device protection | Electrical
Short-circuit protection output | yes |
---|---|
Overload protection output | yes |
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | Mounting rail TH35, (EN 60715) |
Height | 132 mm |
Width | 198 mm |
Depth | 97 mm |
Environmental characteristics | Climatic
Operating temperature min. | 0 °C |
---|---|
Operating temperature max. | 60 °C |
Storage temperature min. | -25 °C |
Storage temperature max. | 85 °C |
Relative humidity min. (operation) | 30 % |
Relative humidity max. (operation) | 90 % no condensation |
Connection data
Connection type 1
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 2 |
PIN 1 | Signal |
PIN 2 | Signal + |
Connection type 2
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 4 |
PIN 1 | PE |
PIN 2 | L 1 |
PIN 3 | L 2 |
PIN 4 | L 3 |
Connection type 3
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 4 |
PIN 1 | + |
PIN 2 | + |
PIN 3 | - |
PIN 4 | - |
Commercial data
ECLASS-6.0 | 27049002 |
---|---|
ECLASS-6.1 | 27049002 |
ECLASS-7.0 | 27049002 |
ECLASS-8.0 | 27049002 |
ECLASS-9.0 | 27040701 |
ECLASS-10.1 | 27040701 |
ECLASS-11.1 | 27040701 |
ECLASS-12.0 | 27040701 |
ETIM-5.0 | EC002540 |
customs tariff number | 85044083 |
GTIN | 4048879080637 |
Packaging unit | 1 |
Accessories
---- Marking Accessories ----
---- Electronic circuit breaker ----
---- Screwdriver ----