Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Zoom
MPL POWER SUPPLY 3-PHASE, SMOOTHED  85957
Product may differ from image

Last seen products

MPL POWER SUPPLY 3-PHASE, SMOOTHED

IN: 208-520VAC+/- 5% OUT: 24V/50ADC

Art.No.: 85957
Weight: 22 kg
Country of origin:  CZ

Description

Current: 50 A
Output rating: 1200 W
Any mounting position on vertical wall, condensation not permissible

Electrical data
Security level SELV
Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Input voltage AC min. 208 V
Input voltage AC max. 520 V
Phase number input 3
Efficiency 77 %
Electrical data | Output
Fuse protection secondary side external 50 A
Output suppression LED, Screening capacitor, VDR
Output voltage DC 24 V
Output voltage adjustable no
Output current max. 50 A
Characteristic secondary fuse Inertia
Ripple max. 2 %
Mechanical data | Mounting data
Suitable for mounting type Schlüssellochaufhängung
Mounting dimension a 256,5 mm
Mounting dimension b 105 mm
Mounting dimension c 7,5 mm
Height 280 mm
Width 131 mm
Depth 310 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 55 °C
Conformity
Product standard EN 61558-2-6, EN 62041 category I
EMC EN 55011 B, EN 61000-3-2

ECLASS-6.0 27049002
ECLASS-7.0 27049002
ECLASS-8.0 27049002
ECLASS-9.0 27040701
ETIM-5.0 EC002540
customs tariff number 85044095
GTIN 4048879079082
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 85957_dxf_x_a.zip (A)
  • Construction files: STP 85957_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)