MPL POWER SUPPLY 3-PHASE, SMOOTHED
IN: 400VAC+/- 5% OUT: 24V/7,5ADC
Ürün No. | 85923 |
Ağırlık | 4.4 kg |
Menşei: | CZ |
Tanım
Current: 7.5 A
Output rating: 180 W
This power supply units meet the (EN 61000-3-2) standard for harmonic current.
Any mounting position on vertical wall, condensation not permissible
Output rating: 180 W
This power supply units meet the (EN 61000-3-2) standard for harmonic current.
Any mounting position on vertical wall, condensation not permissible
Teknik Veriler
Electrical data
Security level | SELV |
---|
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|
Electrical data | Input
Fuse protection 1 primary side external | 0,5 A |
---|---|
Characteristic back-up fuse | Inertia |
Input voltage AC | 400 V |
Input voltage AC min. | 380 V |
Input voltage AC max. | 420 V |
Input current AC (3-phase) | 0,42 A |
Phase number input | 3 |
Efficiency | 72 % |
Electrical data | Output
Fuse protection secondary side external | 7,5 A |
---|---|
Output suppression | LED, Screening capacitor, VDR |
Output voltage DC | 24 V |
Output voltage adjustable | no |
Output current max. | 7,5 A |
Characteristic secondary fuse | Inertia |
Ripple max. | 2 % |
Mechanical data | Mounting data
Suitable for mounting type | Schlüssellochaufhängung |
---|---|
Mounting dimension a | 164 mm |
Mounting dimension b | 56,5 mm |
Mounting dimension c | 6,5 mm |
Height | 185 mm |
Width | 76,5 mm |
Depth | 190 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 55 °C |
Conformity
Product standard | EN 61558-2-6, EN 62041 category I |
---|---|
EMC | EN 55011 B, EN 61000-3-2 |
Ticari bilgiler
ECLASS-6.0 | 27049002 |
---|---|
ECLASS-7.0 | 27049002 |
ECLASS-8.0 | 27049002 |
ECLASS-9.0 | 27040701 |
ETIM-5.0 | EC002540 |
GTIN | 4048879079266 |
Gümrük tarife no (gtip) | 85044095 |
Paket miktarı | 1 |