Product questions? We’re happy to help! Find your local Murrelektronik Representative.
EVOLUTION67 POWER SUPPLY 1-PHASE,
Product may differ from image

Last seen products

EVOLUTION67 POWER SUPPLY 1-PHASE,

IN: 90...264 V OUT: 24V/8A

Art.No.: 85674
Weight: 2.6 kg
Country of origin:  DE

Electrical data
Security level SELV
Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Input voltage 1 AC 115 V
Input voltage 2 AC 230 V
Input voltage AC min. 90 V
Input voltage AC max. 264 V
Input current at input voltage 1 AC 2,4 A
Input current at input voltage 2 AC 1,2 A
Efficiency 89 %
Electrical data | Output
Output voltage DC 24 V
Output voltage DC min. 23,52 V
Output voltage DC max. 24,48 V
Output voltage adjustable no
Output current 8 A
Duration Power Boost min. 4 s
Mains failure bridging min. 50 ms @ 230 V AC
Power Boost 150 %
Ripple effective max. 240 mV
Spikes (s-s) max. 240 mV
Installation | Connection
Mounting set M5
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Overload protection output yes
Short-circuit protection output yes
Mechanical data | Mounting data
Mounting method screwed
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 60 °C
Derating from 50 °C
Storage temperature min. -40 °C
Storage temperature max. 85 °C
Relative humidity min. (operation) 5 %
Relative humidity max. (operation) 95 % no condensation

ECLASS-6.0 27049002
ECLASS-7.0 27049002
ECLASS-8.0 27049002
ECLASS-9.0 27040701
ETIM-5.0 EC002540
customs tariff number 85044083
GTIN 4048879410601
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 85672_dxf_x_a.zip (A)
  • Construction files: STP 85672_stp_x_a.zip (A)
  • Document: Installation guide 85674_ina_2_11.pdf (11)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)