Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Zoom
EOL - ECO-RAIL POWER SUPPLY 1-PHASE,  85305
Product may differ from image

EOL - ECO-RAIL POWER SUPPLY 1-PHASE,

IN: 90-132 VAC/173-264 VAC OUT: 24V/10ADC

Art.No.: 85305
Alternative product:   
Weight: 1.264 kg
Country of origin:  CN

Description

INPUT: 90...132 V AC/173...264 V AC
OUTPUT: 24 V DC
Current: 10 A

customs tariff number 85044082
GTIN 4048879080156
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 85305_E222272-NMTR7_ulc_z_b.pdf (B)
  • Approval: UL Listed US 85305_E222272-NMTR_ul_z_c.pdf (C)
  • Approval: UL Registered CA 85305_E213413-QQGQ8_urc_z_c.pdf (C)
  • Approval: UL Registered US 85305_E213413-QQGQ2_ur_z_c.pdf (C)
  • Construction files: DXF 85305_dxf_x_a.zip (A)
  • Construction files: STP 85305_stp_x_a.zip (A)
  • Document: Installation guide 85305_ina_4_18.pdf (18)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 85305_56-04.16_ce_z_b.pdf (B)

---- Screwdriver ----
---- Mount for Cylindrical Fuse ----