MICO FUSE 250 FUSE HOLDER 5X20MM 8 CHANNELS
IN: 250V AC/DC OUT: 250V AC/DC / 6A AC/DC
Art.No.: | 9000-41078-0600002 |
Alternative product: | |
Weight: | 0.15 kg |
Country of origin: | CZ |
Description
MICO FUSE 250
8 channels
Total current: max. 40 A
8 channels
Total current: max. 40 A
Technical Data
Electrical data | Supply
Operating voltage AC max. | 250 V |
---|---|
Operating voltage DC max. | 250 V |
Operating current max. | 6 A |
Total current max. | 40 A |
Installation
Connection cross-section inputs max. | 16 mm² |
---|---|
Connection cross-section outputs min. | 0,5 mm² |
Connection cross-section outputs max. | 4 mm² |
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | Mounting rail TH35, (EN 60715) |
Height | 90 mm |
Width | 70 mm |
Depth | 80 mm |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 55 °C |
Derating from | 40 °C |
Connection data
Connection type 1
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 1 |
PIN 1 | In |
Connection type 2
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 4 |
PIN 1 | Out 1 |
PIN 2 | Out 2 |
PIN 3 | Out 3 |
PIN 4 | Out 4 |
Connection type 3
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 4 |
PIN 1 | Out 5 |
PIN 2 | Out 6 |
PIN 3 | Out 7 |
PIN 4 | Out 8 |
Commercial data
ECLASS-6.0 | 27371802 |
---|---|
ECLASS-6.1 | 27142107 |
ECLASS-7.0 | 27142121 |
ECLASS-8.0 | 27142121 |
ECLASS-9.0 | 27142121 |
ECLASS-10.1 | 27142121 |
ECLASS-11.1 | 27142121 |
ECLASS-12.0 | 27142121 |
ETIM-5.0 | EC001440 |
customs tariff number | 85363030 |
GTIN | 4048879335270 |
Packaging unit | 1 |
Accessories
---- Current Supply ----
---- Micro Fuse ----
---- Marking Accessories ----