EOL - GENERAL ELECTRIC CONTACTOR SUPPRESSOR
Varistor, 400VAC/DC
Art.No.: | 2000-69100-5420000 |
Weight: | 0.02 kg |
Country of origin: | CZ |
Description
400 V AC/DC
VDR
VDR
Technical Data
Appropriate contactors
CL 00, 01, 02, 25 | |
CL 05, 06, 07, 08, 09, 10 | |
CWM 9...25 | |
CWM 50...105 |
Technical Data
Damping factor | approx. 1.5× UN |
---|---|
Material | Flame retardant plastic acc. to (UL 94) |
Connection wires | Plug contact |
General data
Dimensions H×W×D | 16×42×32 mm |
---|---|
Temperature range | -20...+70 °C |
Commercial data
customs tariff number | 85363010 |
---|---|
GTIN | 4048879010405 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----