Zoom
MOSA M8 MALE 0° FIELD-WIREABLE (IDC)
Product may differ from image

MOSA M8 MALE 0° FIELD-WIREABLE (IDC)

3-pol. 0.25…0.5mm²
Art.No.: 7000-08321-0000000
Weight: 0.018 kg
 Product Comparison

You might also like

Insulation displacement technology IDC
Male straight
M8, 3-pole
Connection cross section: 0.25...0.5 mm²
Form
Form 08321
Technical Data
Operating voltage max. 32 V AC/DC
Rated surge voltage 0.8 kV
Operating current per contact max. 4 A
No. of poles 3
Configuration fully used
Material group IEC 60664-1, category III
Over voltage category 3
Isolation resistance ≥ 10^8 Ohm
Contact resistance ≤ 10 mOhm
Connection cross section 0.25...0.5 mm² (conductor diameter min. 0.1 mm)
Sealing range (cable Ø) 4...5.1 mm
Outer wire Ø 1.2...1.6 mm
Locking of ports Screw thread M8 × 1 mm, self-securing
Compression gland Hexagonal screw/nut
Protection IP67 inserted and tightened (EN 60529)
Wire isolation PVC, PP, TPE
Material TPE
Locking material Zinc die casting, matte nickel plated
Mating cycles ≥ 100
Reconnection (cable) 10
General data
Standards DIN EN 61076-2-104 (M8)
Connection Insulation displacement technology IDC
Mounting method inserted, tightened
Material (contact) Brass, gold plated
Material (gasket) FKM
Dimensions H × W × D 53×13×13 mm
Pollution Degree 3
Temperature range -25...+85 °C
Commercial data
country of origin DE
customs tariff number 85366990
EAN 4048879224741
eClass 27279221
Packaging unit 1
 
Data Regarding Article: